IESNA:LM-63-2002
[TEST]P954084
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29557
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3468 4342.2 5132.5 5744.3 6243.2 6525.5 6658.2 6705.5 6945.1 7457.7
8304.5 9374 10426.7 11267.4 12002.8 12674.1 13098.3 13206.6 12945.7 12285.1
10951.6 8646.2 7137.3 5977.8 4734.3 3330.6 2189.4 1534.9 1197.7 1034.4
938.3 788.8 668.3 231.9 112.9 18.3 0
3468 4372.7 5170.7 5793.1 6250.9 6560.6 6719.3 6763.5 6961.8 7424.1
8206.8 9255 10287.9 11157.6 11900.6 12571.9 13075.4 13257 13090.7 12530.7
11416.9 9287 7425.7 6235.6 5007.4 3631.2 2387.7 1611.2 1235.8 1071.1
947.5 801 674.4 286.8 120.5 22.9 0
3468 4334.6 5117.3 5745.8 6235.6 6591.1 6787.9 6871.8 7027.5 7442.4
8109.2 9039.9 10031.6 10905.8 11612.2 12176.7 12706.2 12964 12898.4 12451.4
11555.8 10092.6 8045.1 6617 5398 4064.5 2714.3 1803.4 1333.5 1107.7
978 851.3 729.3 556.9 283.8 33.6 0
3468 4334.6 5094.4 5721.4 6244.8 6646 6914.5 7054.9 7201.4 7521.8
8017.6 8739.3 9596.8 10419.1 11081.3 11624.4 12080.6 12449.8 12549 12402.6
11864 10864.6 9461 7799.5 6235.6 4845.7 3388.6 2169.6 1479.9 1126
971.9 843.7 720.1 573.7 402.8 157.1 0
3468 4206.4 4943.3 5587.2 6139.5 6627.7 7016.8 7274.6 7439.4 7692.7
8104.6 8634 9319.1 10016.3 10643.4 11183.5 11622.9 12013.5 12291.2 12365.9
12217.9 11763.3 10881.4 9547.9 7990.2 6398.9 4767.9 3143 1974.3 1324.3
1010 897.1 779.6 595 401.3 125.1 0
3468 4139.3 4804.5 5431.6 6011.3 6548.4 7036.6 7422.6 7685 7930.7
8238.9 8681.3 9194 9802.7 10416.1 11026.4 11545.1 11950.9 12257.6 12510.9
12707.7 12642.1 12365.9 11738.9 10655.6 9251.9 7447 5710.8 3840.2 2371
1537.9 1051.2 761.3 460.8 231.9 61 0
3468 4011.1 4589.4 5179.8 5753.5 6316.5 6859.6 7343.3 7744.5 8066.5
8393 8750 9142.1 9630.3 10190.3 10825 11478 12108.1 12666.5 13157.8
13604.8 14096.1 14317.3 14454.6 14424.1 13801.6 12613.1 10719.7 8214.5 5564.3
3211.6 1667.6 851.3 491.3 239.5 82.4 0
3468 3913.5 4377.3 4883.8 5408.7 5904.5 6437 6954.2 7451.6 7891
8330.4 8737.8 9107 9505.2 9923.3 10371.8 10892.1 11481 12124.9 12808.4
13554.5 14625.5 15490.6 16018.5 16619.6 17054.5 17110.9 16526.6 15007 12547.5
9142.1 5899.9 3007.2 1226.7 437.9 85.4 0
3468 3738 4064.5 4442.9 4857.9 5297.3 5744.3 6186.8 6624.7 7074.7
7546.2 7982.6 8457 8952.9 9468.6 9985.8 10559.5 11203.3 11915.8 12723
13665.8 15095.4 16514.4 17486.2 18726.6 20186.8 21749.1 22791.2 22568.4 20470.5
16151.2 10471 4441.4 1356.4 427.2 88.5 0
3468 3707.5 4032.5 4380.3 4772.4 5187.4 5611.6 6034.2 6452.3 6876.4
7294.5 7727.8 8185.5 8681.3 9194 9726.4 10318.4 10973 11705.3 12539.9
13481.2 14994.7 16424.3 17477.1 18802.9 20394.3 22100 23186.3 22980.3 20749.7
16055.1 9818 3762.4 1039 335.7 76.3 0
3468 3591.5 3759.4 3985.2 4258.3 4555.8 4856.4 5172.2 5498.7 5828.2
6160.8 6504.1 6850.5 7216.6 7610.3 8026.8 8484.5 9003.3 9628.8 10342.8
11212.5 12594.8 13643 14677.4 15939.2 17457.3 18882.3 19500.2 18854.8 16393.8
12102 6736 1942.2 407.4 135.8 30.5 0
3468 3506.1 3600.7 3736.5 3924.1 4127.1 4348.3 4575.6 4806 5051.6
5291.2 5521.6 5759.6 5996.1 6246.3 6510.2 6787.9 7125.1 7515.7 8022.2
8754.6 9663.9 10283.3 10976 11804.5 12707.7 13324.1 13109 12031.8 10011.8
7230.4 3699.9 1206.8 360.1 123.6 29 0
3468 3429.8 3443.5 3506.1 3608.3 3713.6 3852.4 3989.7 4125.5 4267.4
4391 4502.4 4595.5 4680.9 4740.4 4778.5 4816.7 4842.6 4885.3 4984.5
5222.5 5362.9 5388.8 5440.7 5521.6 5594.8 5394.9 4761.8 3858.5 2859.2
1943.8 1101.6 552.3 233.4 112.9 39.7 0
3468 3269.6 3152.1 3091.1 3085 3109.4 3150.6 3196.4 3228.4 3248.3
3246.7 3208.6 3149.1 3065.2 2953.8 2818 2654.7 2485.4 2329.8 2184.8
2035.3 1902.6 1791.2 1699.6 1620.3 1539.4 1438.8 1303 1115.3 863.6
628.6 462.3 320.4 206 117.5 33.6 0
3468 3121.6 2906.5 2811.9 2789 2808.8 2851.6 2897.3 2920.2 2914.1
2882.1 2825.6 2743.2 2641 2522 2400 2273.3 2146.7 2021.6 1884.3
1745.4 1620.3 1528.8 1473.8 1452.5 1455.5 1452.5 1409.8 1304.5 1129
859 592 415 273.1 135.8 30.5 0
3468 3005.7 2746.3 2644.1 2648.6 2706.6 2770.7 2811.9 2814.9 2787.5
2734.1 2657.8 2567.8 2464 2354.2 2245.9 2131.4 2010.9 1887.3 1772.9
1685.9 1611.2 1560.8 1528.8 1501.3 1469.3 1418.9 1367 1303 1200.7
1045.1 820.8 538.6 297.5 141.9 30.5 0
3468 2894.3 2627.3 2558.6 2601.3 2680.7 2743.2 2773.8 2761.5 2714.3
2641 2554 2453.4 2354.2 2248.9 2146.7 2076.5 1992.6 1887.3 1803.4
1746.9 1672.2 1554.7 1461.6 1400.6 1341.1 1280.1 1219 1164.1 1113.8
1054.3 958.2 784.2 601.1 352.4 85.4 0
3468 2831.7 2564.7 2526.6 2599.8 2676.1 2738.7 2757 2728 2653.2
2563.2 2461 2351.1 2253.5 2169.6 2122.3 2065.8 2007.8 1951.4 1826.3
1714.9 1626.4 1537.9 1455.5 1370.1 1295.3 1222.1 1155 1084.8 1003.9
924.6 852.9 747.6 645.4 451.6 175.5 0
3468 2778.3 2525.1 2520.5 2601.3 2674.6 2729.5 2735.6 2691.4 2610.5
2508.3 2395.4 2294.7 2201.6 2139.1 2085.7 2017 1923.9 1841.5 1742.4
1666.1 1580.6 1496.7 1420.4 1356.4 1290.8 1220.6 1148.9 1065 971.9
869.7 779.6 663.7 502 332.6 138.8 0
3468 2747.8 2505.2 2519 2607.5 2679.2 2728 2718.8 2662.4 2566.3
2447.2 2335.9 2241.3 2169.6 2136 2055.1 1930 1785.1 1727.1 1678.3
1591.3 1524.2 1466.2 1380.8 1316.7 1266.3 1200.7 1122.9 1029.9 927.6
816.3 767.4 660.6 431.8 314.3 192.2 0
3468 2741.7 2493 2520.5 2609 2682.2 2726.5 2714.3 2645.6 2537.3
2416.7 2306.9 2213.8 2169.6 2117.7 2015.5 1832.4 1711.9 1681.3 1621.8
1545.6 1463.2 1385.4 1325.8 1289.2 1257.2 1197.7 1124.5 1036 933.7
825.4 852.9 680.5 454.7 346.3 128.2 0
3468 2741.7 2491.5 2525.1 2610.5 2683.7 2724.9 2718.8 2651.7 2538.8
2416.7 2305.4 2212.3 2171.1 2113.1 2009.4 1818.7 1713.4 1689 1620.3
1541 1451 1386.9 1307.5 1296.9 1257.2 1196.2 1124.5 1042.1 932.2
828.5 840.7 584.3 469.9 341.8 123.6 0
